您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - crossbars every 2nd link
igus
E-Chains®
Classic-Series
E4/0
Series 29
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e4_0/serie_29/einzelteile/kg_serie_29_asmtab.prj},{NB=29.20 },{ARTNR=29.20},{INFO=INFO},{BI=200},{BA=223},{PPATH=..//assemblies/kg_serie_29_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
29.05
29.05
50
73
29.06
29.06
68
91
29.07
29.07
75
98
29.087
29.087
87
110
29.10
29.10
100
123
29.11
29.11
108
131
29.112
29.112
112
136
29.12
29.12
125
148
29.137
29.137
137
161
29.15
29.15
150
173
29.162
29.162
162
186
29.17
29.17
168
191
29.18
29.18
175
198
29.187
29.187
187
211
29.20
29.20
200
223
29.212
29.212
212
236
29.23
29.23
225
248
29.237
29.237
237
261
29.25
29.25
250
273
29.262
29.262
262
286
29.28
29.28
275
298
29.29
29.29
287
311
29.30
29.30
300
323
29.312
29.312
312
336
29.325
29.325
325
348
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處