Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
DryLin® TKA-01 - Automatic | mm
Bill of material
TKA-01-20-1, 100
ARTNR
Part no.
TKA-01-20-1, 100
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
0.290 kg
MB
Mounting holes
ANZ
Number of carriages
mm
L
Rail length
mm
LG
Floating bearing
LR
Floating bearing direction
PL
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
PL2
Position carriage 2
mm
LMAX
Length max.
4000 mm
A
Length
20 mm
C4
Length
60 mm
C5MIN
Length min.
20 mm
C5MAX
Length max.
49 mm
C5
Length
20.0 mm
C6MIN
Length min.
20 mm
C6MAX
Length max.
49 mm
C6
Length
20.0 mm
H
Height
19.0 mm
H1
Height
12.3 mm
K1
for Screw DIN 912
M5
B
Length
31 mm
HH
Height
30.000 mm
AA
Length
63 mm
C
Length
81 mm
A1
Length
21.5 mm
A2
Length
53 mm
C1
Length
61 mm
C2
Length
40 mm
C3
Length
10 mm
H1H
Height
5.0 mm
H5
Height
19.8 mm
K2
Thread
M6
ANZM
Torque Max.
2.5 Nm
K3
for screw DIN 912
M5
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices