Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Single rail - Square
Bill of material
WSQ-10-1000 / 2x WJ200QM-01-10
ARTNR
Part no.
WSQ-10-1000 / 2x WJ200QM-01-10
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
5.482 kg
L
Length
mm
SCHIENEN
Rail options
C5
Length
mm
C6
Length
20.0 mm
PL
Position housing bearing
mm
Enter value for PL
Position housing bearing
mm
cm
inch
ft
PL2
Position housing bearing 2
mm
Enter value for PL2
Position housing bearing 2
mm
cm
inch
ft
LG
Floating bearing
LR
Floating bearing direction
H
Height
20 mm
DA
Diameter
7.5 mm
A
Width
25 mm
HH
Height
5.5 mm
H1
Height
5.5 mm
H2
Height
11.0 mm
G1
Width
27.0 mm
G2
Width
17.0 mm
A1
Width
18.5 mm
Q1
Width
26.0 mm
Q2
Height
21 mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
K1
Thread
M6
B
Width
26.0 mm
C1
Length
29 mm
C3
Length
16 mm
A3
Width
6.5 mm
K2
Thread
M6
K3
Thread
M5
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices