Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Series 2700 - Crossbars openable along the outer radius, from both sides
Bill of material
1.008 m 2700.12.250.0 (-,-)
ARTNR
Part no.
2700.12
INFO
Info PDF
INFO
BI
Inner width Bi
125 mm
BA
Outher width Ba
141 mm
R
Bending radius
mm
BK
Extender crossbars
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
ES
Effective travel distance
216 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
XXL
XXL Materials - Energy Chains / Energy Tube
ESD
ESD Materials - Energy Chains / Energy Tube
NC
Without pretension
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
1008 mm
AKG1
Number of links
18
H
Nominal height
550 mm
D
Overlength Energy Chain radius in final position including safety
359 mm
K
Pi x R + safety
900 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Additional safety
0 mm
DELTACL
ΔCL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
1.492 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices