Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Series 9850HD - Fully enclosed (lids openable along the outer radius, from one side)
Bill of material
1.001m 9850HD.20.200.0 (-,-)
ARTNR
Part no.
9850HD.20
INFO
Info PDF
INFO
BI
Inner width Bi
200 mm
BA
Outer width Ba
260 mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
ES
Effective travel distance
372 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
1001 mm
AKG1
Number of links
11
H
Nominal height
508 mm
D
Overlength Energy Chain radius in final position including safety
391 mm
K
Pi x R + safety
815 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Additional safety
0 mm
DELTACL
?CL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
8.919 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices