Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Chain link - Closed and chiprepellent
Bill of material
TRC.60.087
ARTNR
Part no.
TRC.60.087
INFO
Info PDF
INFO
BI1
Inner height Bi1
22.5 mm
BI2
Inner height Bi2
19.5 mm
BA
Outer width Ba
65.0 mm
D1
max. ø cable
20.5 mm
D2
max. ø cable
17.5 mm
T
Pitch
20.4 mm
CNSMASSEXACT
Weight
0.85 kg/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices