Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Two hole flange bearings, Form FL - maintenance free two hole flange bearings
Bill of material
A180FL-30
ARTNR
Part no.
A180FL-30
INFO
Info PDF
INFO
BEZ
Description
Flange Bearings
D1
Inside diameter
30 mm
D2
Diameter
34 mm
D3
Flange diameter
90 mm
D4
Diameter
36 mm
D5
Diameter
40 mm
D6
Diameter
8.5 mm
D7
Length
66 mm
B1
Overall length
10 mm
B2
Flange thickness
3 mm
B3
Length
2 mm
R
Radius
10.0 mm
CNSMAT
Material
iglidur® A180
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices