Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
iglidur® G - type F - Flange bearings, metric sizes
Bill of material
GFM-1416-12
ARTNR
Part no.
GFM-1416-12
INFO
Info PDF
INFO
BEZ
Description
iglidur® G type F, metric sizes
D1
Inside diameter
14 mm
D2
Outside diameter
16.0 mm
D3
Flange diameter
22.0 mm
B1
Overall length
12.0 mm
B2
Flange thickness
1.00 mm
F
Chamfer
0.8 mm
R
Radius max.
0.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices