Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
iglidur® V400 - type F - Gleitlager mit Bund, metrische Abmessungen
Bill of material
VFM-2023-21
ARTNR
Part no.
VFM-2023-21
INFO
Info PDF
INFO
BEZ
Description
iglidur® V400 type F, metric sizes
D1
Inside diameter
20 mm
D2
Outside diameter
23 mm
D3
Flange diameter
30 mm
B1
Overall length
21.5 mm
B2
Flange thickness
1.5 mm
F
Chamfer
0.8 mm
R
Radius max.
0.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices