Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
SAM - Spherical thrust bearings
Bill of material
SAM-08
ARTNR
Part no.
SAM-08
INFO
Info PDF
INFO
AW
Compensation Angle
°
CNSMASSEXACT
Weight
2.2 g
DK
Maximum Static Axial Tensile Strength Short term
8.000 N
DL
Maximum Static Axial Tensile Strength Long term
4.000 N
D1
Spherical Washer Diameter
8.2 mm
D3
Housing Pad Diameter
10.0 mm
D2
Diameter
20 mm
H1
Spherical Washer
4.0 mm
H2
Housing Pad
5.0 mm
H
Total height
6.8 mm
R1
Radius
20 mm
AW1
Compensation Angle
2 °
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices