Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
EFSM HT - High-temperature flange bearings with 4 mounting holes
Bill of material
EFSM-08 HT
ARTNR
Part no.
EFSM-08 HT
INFO
Info PDF
INFO
SW
Max. swivel angle
°
D1
Diameter
8 mm
DB
Diameter
18 mm
L
Width
33 mm
J
Center slot
22 mm
A1
Height of Plate
5.5 mm
AG
Height Total
10.5 mm
N
Bore d
4.3 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices