Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
KBRM - Rod end bearing with female thread, right-hand thread
Bill of material
KBRM-12 F
ARTNR
Part no.
KBRM-12 F
INFO
Info PDF
INFO
AUSF
Option
SW
Max. swivel angle
°
SZK
Max. static tensile strength Short term
3600 N
SZL
Max. static tensile strength Long term
1800 N
QK
Max. radial load Short term
900 N
QL
Max. radial load Long term
450 N
EG
Minimal thread depth
15 mm
ADI
Max. torque strength inside thread
15 Nm
ADOM
Max. torque through Ball without metal sleeve
30 Nm
ADMM
Max. torque through Ball with metal sleeve
70 Nm
D1
Diameter
12.00 mm
D2
Diameter
34 mm
D3
Thread
M12 x 1.25
D4
Diameter
18.0 mm
D5
Diameter
22.0 mm
C1
Width
12.0 mm
B
Width
16 mm
H1
Height
50.0 mm
L3
Length
22 mm
L4
Length
67 mm
W
Width across flats
SW19
SW1
Max. pivot angle
25 °
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices