Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
KSTM - Pillow block bearings
Bill of material
KSTM-14
ARTNR
Part no.
KSTM-14
INFO
Info PDF
INFO
SW
Max. swivel angle
°
SZK
Maximum Static Tensile Strength Short term
2400 N
SZL
Maximum Static Tensile Strength Long term
1200 N
SBA
Maximum Static axial compressive strength
600 N
AL
Maximum Torque Longitudinal holes
4.5 Nm
A
Length
82 mm
D1
Diameter E10
14 mm
B
Width
19 mm
C1
Width
13.5 mm
H1
Height
18 mm
H2
Height
34 mm
M
Length
60 mm
H3
Height
9.5 mm
D3
Width
6.6 mm
X2
Length
11 mm
SW1
Max. Pivot angle
23 °
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices