Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
igus
Description
DryLin® SLW - XY-Table
Bill of material
SLW-XY-0630-L-100-100
ARTNR
Part no.
SLW-XY-0630-L-100-100
INFO
Info PDF
INFO
HUBX
Stroke length x
mm
HUBY
Stroke length y
mm
SPX
Carriage position x
mm
Enter value for SPX
Carriage position x
mm
cm
inch
ft
SPY
Carriage position y
mm
Enter value for SPY
Carriage position y
mm
cm
inch
ft
HP
Rotary knob position
D1
Shaft end x
D2
Shaft end y
A
Length
54 mm
H
Height
38 mm
E1
Width
40 mm
E2
Width
45 mm
LX
Basic length lx
94 mm
LY
Basic length ly
94 mm
F
Height
1.5 mm
LT
Length
20 mm
TK
Diameter
11 mm
TS
Diameter
8.0 mm
TG
Thread
M8
KTT
Height
8.0 mm
SG
Thread
M4
D
Diameter
5 mm
T
Thread
M8
L1
Length
15 mm
L2
Length
15 mm
HA1
Height
9.5 mm
HA2
Height
28.5 mm
W
HA2-HA1
18.4 mm
Previews
3D
Wymiar
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura