Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Series 2500 - Crossbars openable along the outer radius, from both sides
Bill of material
4.002 m 2500.07.055.0 (2070.34PZB.A2)
ARTNR
Part no.
2500.07
INFO
Info PDF
INFO
BI
Inner width Bi
77 mm
BA
Outer width Ba
93 mm
R
Bending radius
mm
BK
Extender crossbars
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
ES
Effective travel distance
7474 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
XXL
XXL Materials - Energy Chains / Energy Tube
ESD
ESD Materials - Energy Chains / Energy Tube
NC
Without pretension
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
4002.0 mm
AKG1
Number of links
87
H
Nominal height
0 mm
D
Overlength Energy Chain radius in final position including safety
0 mm
K
Pi x R + safety
0 mm
H2
Height
110 mm
D2
Excess length on long travel lengths including safety, gliding
142 mm
K2
Additional safety
265 mm
DELTACL
ΔCL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
4.042 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices