Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
igus
Description
Series 14 - System E2 mini
Bill of material
0.7015m 14.3.028.0 (114.3.12P A1)
ARTNR
Part no.
14.3
INFO
Info PDF
INFO
BI
Inner width Bi
38 mm
BA
Outer width Ba
49 mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
ES
Effective travel distance
1103 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Entrez la valeur pour PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
701.5 mm
AKG1
Number of links
23
H
Nominal height
81 mm
D
Overlength Energy Chain radius in final position including safety
86 mm
K
Pi x R + safety
150 mm
CNSMASSEXACT
Weight
0.281 kg
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.
Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale