Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
iglidur® JVFM - Pre-loaded sleeve plain bearings with flange - metric sizes
Bill of material
JVFM-1517-15
ARTNR
Part no.
JVFM-1517-15
INFO
Info PDF
INFO
BEZ
Description
Pre-tensioned, no clearance
D1
Inside diameter
15 mm
D2
Outside diameter
17 mm
D3
Flange diameter
23 mm
B1
Overall length
15 mm
B2
Flange thickness
1.0
B3
Length
2.5 mm
S
Length
0.53 mm
R
Radius max.
0.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices