Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
igus
Description
GELM - Clevis joints, left-hand thread
Bill of material
GELM-05 DIN M5 LS
ARTNR
Part no.
GELM-05 DIN M5 LS
INFO
Info PDF
INFO
SZK
Max. Static Axial Tensile Strength GELM Short term
1000 N
SZL
Max. Static Axial Tensile Strength GELM Long term
500 N
QK
Max. Radial Load Short term
250 N
QL
Max. Radial Load Long term
125 N
AD
Max. Torque Strength
0.5 Nm
D1
H9-Diameter
5 mm
G
h11-Length
20 mm
A1
Width
10 mm
A2
Height
10 mm
B1
B13- Length
5 mm
D2
Thread tolerance 6H
M5
D3
Diameter
9 mm
F
Length
0.5 mm
I1
Length
36.0 mm
I2
Length
30 mm
I3
Length
7.5 mm