您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link
igus
E-Chains®
System E4/light Energy Chains
Series 14550
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_14550/einzelteile/kg_e4_light_s_14550.prj},{NB=14550.30},{INFO=INFO},{BIND=30},{BI=300},{BA=327}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
14550.05
14550.05
50
77
14550.06
14550.06
65
92
14550.07
14550.07
75
102
14550.08
14550.08
87
114
14550.10
14550.10
100
127
14550.11
14550.11
112
139
14550.12
14550.12
125
152
14550.13
14550.13
137
164
14550.15
14550.15
150
177
14550.16
14550.16
162
189
14550.17
14550.17
175
202
14550.18
14550.18
187
214
14550.20
14550.20
200
227
14550.21
14550.21
212
239
14550.22
14550.22
225
252
14550.23
14550.23
237
264
14550.25
14550.25
250
277
14550.26
14550.26
262
289
14550.27
14550.27
275
302
14550.28
14550.28
287
314
14550.30
14550.30
300
327
14550.31
14550.31
312
339
14550.32
14550.32
325
352
14550.33
14550.33
337
364
14550.35
14550.35
350
377
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處