幫助
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
幫助
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
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DryLin® T Guide Carriages with Manual Clamping - TK-01... HKA
igus
DryLin®
T - Linear Guide System
Individual parts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/t_linear_gleitfuehrung/einzeteile/tk_01_hka_wagen.prj},{NB=TW-01-20-HKA},{ARTNR=TW-01-20-HKA},{CNSMASSEXACT=0.19},{HH=30.000},{AA=63},{C=87},{A1=21.500},{A2=53},{C1=61},{C2=40},{C3=10},{H1H=5.000},{H5=19.8},{NDM=6.000},{ANZM=2.5},{H3=11.000},{H=19.000},{B=31.000},{A3=12.000},{H33=2.311},{ANG2=110.000},{H4=5.000},{A4=33.000},{H6=10.000},{A5=12.000},{H7=1.000},{CH1=1.000},{ANG3=90.000},{A6=11.600},{H8=0.600},{A7=15.500},{R2=1.000},{H9=10.000},{W=53.000},{H10=18.000},{W1=19.500},{W2=3.500},{D1=7.000},{D2=3.100},{D3=2.600},{L3=9.000},{D4=5.000},{D5=6.000},{L4=0.200},{ANG4=60.000},{T=6.000},{DF=0.500},{T1=7.500},{T2=2.000},{T3=2.000},{MOV=0.000},{D6=9.000},{D7=5.000},{TYP=2.000},{H11=18.500},{W11=3.500},{L5=4.000},{VERS=2.000},{CNSSIZE=20},{KZ=18}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
AA
Width
[mm]
C
Length
[mm]
A2
Width
[mm]
C1
Length
[mm]
C2
Length
[mm]
C3
Length
[mm]
H5
Height
[mm]
K2
Thread
ⁿ/ₐ
ANZM
Torque Max.
[Nm]
K3
for Screw DIN 912
ⁿ/ₐ
CNSSIZE
Size
ⁿ/ₐ
KZ
Width
[mm]
KY
Height
[mm]
DK
Diameter
[mm]
GEW
Thread of the Clamp
ⁿ/ₐ
TW-01-15-HKA
TW-01-15-HKA
0.11
47
74
38
50
30
9
16.0
M5
1.5
M4
15
19
11.5
20
M6
TW-01-20-HKA
TW-01-20-HKA
0.19
63
87
53
61
40
10
19.8
M6
2.5
M5
20
18
15.0
28
M8
TW-01-25-HKA
TW-01-25-HKA
0.29
70
96
57
68
45
11
24.8
M8
6.0
M6
25
17
19.0
28
M8
TW-01-30-HKA
TW-01-30-HKA
0.50
90
109
72
79
52
12
27.0
M10
15.0
M8
30
20
21.5
28
M8
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處