幫助
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
幫助
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
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DST-J350FLM - Metric screw nuts with flange
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/dst_j350flm.prj},{NB=DST-J350FLM-252525DS10X50},{ARTNR=DST-J350FLM-252525DS10X50},{INFO=INFO},{TR=Ds10x50},{D1=10.00},{P=50.000},{D2=25},{D3=42},{D4=34},{D5=5.0},{B1=25},{B2=10},{SW=25}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
B2
Height
[mm]
SW
Width across flats
[mm]
DST-J350FLM-131315DS6.35X...
DST-J350FLM-131315DS6.35X...
Ds6.35x2.54
6.35
13
25
19
3.2
15
5
13
DST-J350FLM-131315DS6.35X...
DST-J350FLM-131315DS6.35X...
Ds6.35x5.08
6.35
13
25
19
3.2
15
5
13
DST-J350FLM-131315DS6.35X...
DST-J350FLM-131315DS6.35X...
Ds6.35x25.4
6.35
13
25
19
3.2
15
5
13
DST-J350FLM-202020DS8X15
DST-J350FLM-202020DS8X15
Ds8x15
8.00
20
36
28
4.0
20
8
20
DST-J350FLM-252525DS10X12
DST-J350FLM-252525DS10X12
Ds10x12
10.00
25
42
34
5.0
25
10
25
DST-J350FLM-252525DS10X25
DST-J350FLM-252525DS10X25
Ds10x25
10.00
25
42
34
5.0
25
10
25
DST-J350FLM-252525DS10X50
DST-J350FLM-252525DS10X50
Ds10x50
10.00
25
42
34
5.0
25
10
25
DST-J350FLM-282835DS14X25
DST-J350FLM-282835DS14X25
Ds14x25
14.00
28
48
38
6.0
35
12
28
DST-J350FLM-282835DS14X30
DST-J350FLM-282835DS14X30
Ds14x30
14.00
28
48
38
6.0
35
12
28
DST-J350FLM-282835DS18X80
DST-J350FLM-282835DS18X80
Ds18x80
18.00
28
48
38
6.0
35
18
28
DST-J350FLM-282835DS18X40
DST-J350FLM-282835DS18X40
Ds18x40
18.00
28
48
38
6.0
35
12
28
DST-J350FLM-282835DS16X35
DST-J350FLM-282835DS16X35
Ds16x35
16.00
28
48
38
6.0
35
12
28
DST-J350FLM-323244DS20X60
DST-J350FLM-323244DS20X60
Ds20x60
20.00
32
55
45
7.0
44
12
32
DST-J350FLM-323244DS20X90
DST-J350FLM-323244DS20X90
Ds20x90
20.00
32
55
45
7.0
44
12
32
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處