幫助
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
幫助
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
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® H4 - type F - metric sizes
igus
iglidur®
iglidur® H4 - For applications in the engine compartment
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_h4/iglidur_h4_type_f_mm.prj},{NB=H4FM-1517-12},{ARTNR=H4FM-1517-12},{INFO=INFO},{BEZ=iglidur® H4 Form F, metrische Abmessungen},{D1=15},{D2=17},{D3=23},{B1=12.0},{B2=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
D3
Flange diameter
[mm]
B1
Overall length
[mm]
B2
Flange thickness
[mm]
F
Chamfer
[mm]
R
Radius max.
[mm]
H4FM-0608-08
H4FM-0608-08
iglidur® H4 type F, metri...
6
8
12
8.0
1.0
0.3
0.5
H4FM-0810-10
H4FM-0810-10
iglidur® H4 type F, metri...
8
10
15
10.0
1.0
0.5
0.5
H4FM-1012-05
H4FM-1012-05
iglidur® H4 type F, metri...
10
12
18
5.0
1.0
0.5
0.5
H4FM-1012-12
H4FM-1012-12
iglidur® H4 type F, metri...
10
12
18
12.0
1.0
0.5
0.5
H4FM-1214-12
H4FM-1214-12
iglidur® H4 type F, metri...
12
14
20
12.0
1.0
0.5
0.5
H4FM-1517-12
H4FM-1517-12
iglidur® H4 type F, metri...
15
17
23
12.0
1.0
0.8
0.5
H4FM-1618-17
H4FM-1618-17
iglidur® H4 type F, metri...
16
18
24
17.0
1.0
0.8
0.5
H4FM-1820-17
H4FM-1820-17
iglidur® H4 type F, metri...
18
20
26
17.0
1.0
0.8
0.5
H4FM-2023-21
H4FM-2023-21
iglidur® H4 type F, metri...
20
23
30
21.5
1.5
0.8
0.5
H4FM-2528-21
H4FM-2528-21
iglidur® H4 type F, metri...
25
28
35
21.5
1.5
0.8
0.5
H4FM-3034-30
H4FM-3034-30
iglidur® H4 type F, metri...
30
34
40
30.0
2.0
0.8
0.5
H4FM-4044-40
H4FM-4044-40
iglidur® H4 type F, metri...
40
44
52
40.0
2.0
1.2
0.5
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處