幫助
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
幫助
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
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 08 - E2 micro
igus
E-Chains®
Energy Chains® E2 micro
Series 08
Powered by
CAD模型選擇
{igus/e_ketten/system_e2micro_e_ketten/serie_08/serie_08_asmtab.prj},{NB=0.24 m 08.16.028.0 (0,1,0,0,200,0,0,-110,,,,-,-,-)},{INFO=INFO},{BI=16},{BA=24.2},{SIZE=16},{R=28},{EBA=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-110.0},{FARBE=0},{AM=0},{AMAUS=},{AF=0},{AFAUS=},{BV=},{CNSMASSEXACT1=0.24},{T=20.000},{KGH=19.300},{A=9.65},{PPATH=assemblies/serie_08_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R safety
[mm]
CNSMASSEXACT
Weight
[kg]
0.22 m 08.10.025.0 (-,-)
08.10
10
18.2
200
220.0
11
69.3
65
120
0.046
0.24 m 08.13.028.0 (-,-)
08.13
13
21.2
220
240.0
12
75.3
68
130
0.055
0.24 m 08.16.028.0 (-,-)
08.16
16
24.2
220
240.0
12
75.3
68
130
0.058
0.22 m 08.20.025.0 (-,-)
08.20
20
28.2
200
220.0
11
69.3
65
120
0.055
0.24 m 08.30.028.0 (-,-)
08.30
30
38.2
220
240.0
12
75.3
68
130
0.067
0.24 m 08.40.028.0 (-,-)
08.40
40
48.2
220
240.0
12
75.3
68
130
0.074
0.24 m 08.50.028.0 (-,-)
08.50
50
58.2
220
240.0
12
75.3
68
130
0.089
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處