Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
igus
Description
Guide rails - Round
Bill of material
WS-10-2000
ARTNR
Part no.
WS-10-2000
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
1.240 kg
L
Length
mm
SCHIENEN
Rail options
C5
Length
mm
C6
Length
40.0 mm
DA
Height
10 mm
DI
Diameter
0.0 mm
A
Width
27 mm
HH
Height
5.5 mm
H1
Height
5.5 mm
H2
Height
9 mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
K1
for screw (DIN 912)
M6
LY
19000 mm^4
LZ
2850 mm^4
WBY
1000 mm^3
WBZ
310 mm^3
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady