Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
N 80 - Low-Profile Linear Guide
Bill of material
NK-02-80-02-800
ARTNR
Part no.
N 80
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
1112.0 g
AS
Type of carriage
ANZ
No. of carriages
L
Rail length
mm
O1
Carriage options
O2
Rail options
SP1
Carriage 1 position
mm
Enter value for SP1
Carriage 1 position
mm
cm
inch
ft
SP2
Carriage 2 position
mm
Enter value for SP2
Carriage 2 position
mm
cm
inch
ft
BG
Size
80
C5C6MIN
C5/C6 min.
25 mm
C5C6MAX
C5/C6 max.
99.5 mm
C5
Length
mm
C6
Length
25.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices