Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Guide rails - Square
Bill of material
WSQ-10-2000
ARTNR
Part no.
WSQ-10-2000
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
1.080 kg
L
Length
mm
SCHIENEN
Rail options
C5
Length
mm
C6
Length
40.0 mm
LMAX
max. Length
4000 mm
DA
Height
7.5 mm
A
Width
25 mm
HH
Height
5.5 mm
H1
Height
5.5 mm
H2
Height
11.0 mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
K1
for screw (DIN 912)
M6
LY
16100 mm^4
LZ
3300 mm^4
WBY
950 mm^3
WBZ
350 mm^3
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices