Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Housing bearing - Square
Bill of material
WJ200QM-01-10
ARTNR
Part no.
WJ200QM-01-10
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
41 g
LG
Floating bearing
LR
Floating bearing direction
LLS
Floating bearing play
-
B
Width
26.0 mm
C1
Length
29 mm
C3
Length
16 mm
A3
Width
6.5 mm
K2
Thread
M6 mm
K3
Thread
M5 mm
COY
Static load capacity - Coy
1200 N
COZP
Static load capacity - Coz+
1200 N
COZM
Static load capacity - Coz-
250 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices