Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
WJRM - drylin® W Modular Guide Systems
Bill of material
WJRM-01-10
ARTNR
Part no.
WJRM-01-10
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
46 g
A1
Length
16.5 mm
A3
Width
6.5 mm
B
Width
26.0 mm
B2
Length
2.5 mm
C1
Length
35 mm
C3
Length
22 mm
G1
Length
27 mm
H
Height
18 mm
K2
Thread
M6
K3
Thread
M5
Q1
Length
0 mm
Q2
Length
0 mm
CO
Static load capacity
250 N
CZP10
Dyn. load capacity Cz+ at total running distance (10 km)
250 N
CZP100
Dyn. load capacity Cz+ at total running distance (100 km)
90 N
CZP200
Dyn. load capacity Cz+ at total running distance (200 km)
50 N
FV
FxV max.
50 N*m/s
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices