Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
Chain link
Bill of material
4008.050.572/650
ARTNR
Part no.
4008.050.572/650
INFO
Info PDF
INFO
BI
Inner width Bi
50.0 mm
BA
Outer width Ba
93.0 mm
AR
Outer radius
mm
IR
Inner radius
572.0 mm
T
Pitch
91 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices