您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 3838 - System E4/4
igus
E-Chains®
System E4/4 Energy Chains
Series 3838
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_4_e_ketten/serie_3838/series_3838_asmtab.prj},{NB=0.536 m 3838.20.075.0 (0,0,1,0,0,200,0,0,-166,-,-,-,-,-,)},{ARTNR2=20},{INFO=INFO},{BI=200},{BA=227},{R=75},{EBA=0},{EB=0},{BI2=0},{BI3=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-166},{KD=},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{ARTB=20},{SIZE=22},{CNSMASSEXACT1=2.770},{PPATH=assemblies/series_3838_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
H2
Height
[mm]
D2
Excess length on long travel lengths including safety, gliding
[mm]
K2
Additional safety
[mm]
DELTACL
?CL - Offset fixed point
[mm]
CNSMASSEXACT
Weight
[kg]
0.536m 3838.05.075.0 (-,-...
3838.05
50
77
332
536
8
214
208
370
0
0
0
0
1.104
0.536m 3838.06.075.0 (-,-...
3838.06
68
95
332
536
8
214
208
370
0
0
0
0
1.120
0.536m 3838.07.075.0 (-,-...
3838.07
75
102
332
536
8
214
208
370
0
0
0
0
1.136
0.536m 3838.087.075.0 (-,...
3838.087
87
115
332
536
8
214
208
370
0
0
0
0
1.168
0.536m 3838.10.075.0 (-,-...
3838.10
100
127
332
536
8
214
208
370
0
0
0
0
1.206
0.536m 3838.11.075.0 (-,-...
3838.11
108
135
332
536
8
214
208
370
0
0
0
0
1.233
0.536m 3838.112.075.0 (-,...
3838.112
112
140
332
536
8
214
208
370
0
0
0
0
1.233
0.536m 3838.12.075.0 (-,-...
3838.12
125
152
332
536
8
214
208
370
0
0
0
0
1.286
0.536m 3838.137.075.0 (-,...
3838.137
137
165
332
536
8
214
208
370
0
0
0
0
1.308
0.536m 3838.15.075.0 (-,-...
3838.15
150
177
332
536
8
214
208
370
0
0
0
0
1.356
0.536m 3838.162.075.0 (-,...
3838.162
162
190
332
536
8
214
208
370
0
0
0
0
1.367
0.536m 3838.17.075.0 (-,-...
3838.17
168
195
332
536
8
214
208
370
0
0
0
0
1.404
0.536m 3838.18.075.0 (-,-...
3838.18
175
202
332
536
8
214
208
370
0
0
0
0
1.404
0.536m 3838.187.075.0 (-,...
3838.187
187
215
332
536
8
214
208
370
0
0
0
0
1.442
0.536m 3838.20.075.0 (-,-...
3838.20
200
227
332
536
8
214
208
370
0
0
0
0
1.485
0.536m 3838.212.075.0 (-,...
3838.212
212
240
332
536
8
214
208
370
0
0
0
0
1.522
0.536m 3838.23.075.0 (-,-...
3838.23
225
252
332
536
8
214
208
370
0
0
0
0
1.565
0.536m 3838.237.075.0 (-,...
3838.237
237
265
332
536
8
214
208
370
0
0
0
0
1.587
0.536m 3838.25.075.0 (-,-...
3838.25
250
277
332
536
8
214
208
370
0
0
0
0
1.635
0.536m 3838.262.075.0 (-,...
3838.262
262
290
332
536
8
214
208
370
0
0
0
0
1.640
0.536m 3838.28.075.0 (-,-...
3838.28
275
302
332
536
8
214
208
370
0
0
0
0
1.699
0.536m 3838.29.075.0 (-,-...
3838.29
287
315
332
536
8
214
208
370
0
0
0
0
1.710
0.536m 3838.30.075.0 (-,-...
3838.30
300
327
332
536
8
214
208
370
0
0
0
0
1.780
0.536m 3838.312.075.0 (-,...
3838.312
312
340
332
536
8
214
208
370
0
0
0
0
1.790
0.536m 3838.325.075.0 (-,...
3838.325
325
352
332
536
8
214
208
370
0
0
0
0
1.828
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處