您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 383822 - Version with increased inner height
igus
E-Chains®
Classic-Series
E4/4
Series 383822
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e4_4/serie_383822/series_383822_asmtab.prj},{NB=0.536 m 383822.100.075.0 (0,1,0,0,200,0,0,-166,-,-,,-,-,-)},{ARTNR2=100},{INFO=INFO},{BI=100},{BA=127},{R=75},{EBA=freitragend},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-166},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{ARTB=100},{SIZE=100},{PPATH=assemblies/series_383822_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
EBA
Installation type
ⁿ/ₐ
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
0.536m 383822.040.075.0 (...
383822.040
40
67
unsupported
332
536
8
214
207.5
370
0.536m 383822.050.075.0 (...
383822.050
50
77
unsupported
332
536
8
214
207.5
370
0.536m 383822.062.075.0 (...
383822.062
62
89
unsupported
332
536
8
214
207.5
370
0.536m 383822.070.075.0 (...
383822.070
70
97
unsupported
332
536
8
214
207.5
370
0.536m 383822.075.075.0 (...
383822.075
75
102
unsupported
332
536
8
214
207.5
370
0.536m 383822.087.075.0 (...
383822.087
87
114
unsupported
332
536
8
214
207.5
370
0.536m 383822.100.075.0 (...
383822.100
100
127
unsupported
332
536
8
214
207.5
370
0.536m 383822.125.075.0 (...
383822.125
125
152
unsupported
332
536
8
214
207.5
370
0.536m 383822.150.075.0 (...
383822.150
150
177
unsupported
332
536
8
214
207.5
370
0.536m 383822.175.075.0 (...
383822.175
175
202
unsupported
332
536
8
214
207.5
370
0.536m 383822.200.075.0 (...
383822.200
200
227
unsupported
332
536
8
214
207.5
370
0.536m 383822.225.075.0 (...
383822.225
225
252
unsupported
332
536
8
214
207.5
370
0.536m 383822.250.075.0 (...
383822.250
250
277
unsupported
332
536
8
214
207.5
370
0.536m 383822.275.075.0 (...
383822.275
275
302
unsupported
332
536
8
214
207.5
370
0.536m 383822.300.075.0 (...
383822.300
300
327
unsupported
332
536
8
214
207.5
370
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處