您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - outer side link
igus
E-Chains®
System E4.1 Energy Chains
Series 840
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_1_e_ketten/serie_840/einzelteile/kettenglieder_840.prj},{NB=840.33 Aussenlasche},{ARTNR=840.33},{INFO=INFO},{BI=300},{BA=360}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
840.13
840.13
100
160
840.15
840.15
113
173
840.16
840.16
125
185
840.17
840.17
138
198
840.18
840.18
150
210
840.20
840.20
163
223
840.21
840.21
175
235
840.22
840.22
188
248
840.23
840.23
200
260
840.25
840.25
213
273
840.26
840.26
225
285
840.27
840.27
238
298
840.28
840.28
250
310
840.30
840.30
263
323
840.31
840.31
275
335
840.32
840.32
288
348
840.33
840.33
300
360
840.35
840.35
313
373
840.36
840.36
325
385
840.37
840.37
338
398
840.38
840.38
350
410
840.40
840.40
363
423
840.41
840.41
375
435
840.42
840.42
388
448
840.43
840.43
400
460
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處